Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Stainless steel fasteners
Hexagon socket head cap screw
Stainless steel A2
Reference 62204 - Hexagon socket set screw flat point - ISO 4026 DIN 913 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
...
Reference 62204 - Hexagon socket set screw flat point - ISO 4026 DIN 913 - Stainless steel A2
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Emile Maurin 622046X5
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Reference
REF
DXL
Matière
MAT
Screw nominal diameter
D [mm]
Nominal length
L [mm]
Across-flats-dimension
S [mm]
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
622045X10
5x10
Acier inoxydable A2
5.0
10
2.5
622045X12
5x12
Acier inoxydable A2
5.0
12
2.5
622045X16
5x16
Acier inoxydable A2
5.0
16
2.5
622045X20
5x20
Acier inoxydable A2
5.0
20
2.5
622045X25
5x25
Acier inoxydable A2
5.0
25
2.5
622045X30
5x30
Acier inoxydable A2
5.0
30
2.5
622045X35
5x35
Acier inoxydable A2
5.0
35
2.5
622045X40
5x40
Acier inoxydable A2
5.0
40
2.5
622045X45
5x45
Acier inoxydable A2
5.0
45
2.5
622045X50
5x50
Acier inoxydable A2
5.0
50
2.5
622046X5
6x5
Acier inoxydable A2
6.0
5
3.0
622046X6
6x6
Acier inoxydable A2
6.0
6
3.0
622046X8
6x8
Acier inoxydable A2
6.0
8
3.0
622046X10
6x10
Acier inoxydable A2
6.0
10
3.0
622046X12
6x12
Acier inoxydable A2
6.0
12
3.0
622046X16
6x16
Acier inoxydable A2
6.0
16
3.0
622046X20
6x20
Acier inoxydable A2
6.0
20
3.0
622046X25
6x25
Acier inoxydable A2
6.0
25
3.0
622046X30
6x30
Acier inoxydable A2
6.0
30
3.0
Show compressed display (110 products)
Part information
Similar parts
Request for quote (RFQ)
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
- Reference 62204
Shorttext
Hexagon socket set screw flat point - ISO 4026 DIN 913 - Stainless steel A2
Latest change
30.07.2020 06:54:40
Unit
Keywords
Fixation
Hexagon socket head cap screw
Hexagon socket set screw
ISO
Reference
Stainless steel
fasteners
flat point
Classifications
ECLASS 14.0
23-11-03-03 Stud metal end, stud bolt (without drive)
ECLASS 10.1
23-11-03-02 Threaded pin, bolt, shaft screw
ECLASS 5.0
23-11-03-02 Headless pin
ETIM 10.0
EC002349 Stud bolt